Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS305

WS305 Systo 2M shutter ctrl with display

WS305

Systo 2M shutter ctrl with display

Art No.:WS305
prt.
EAN No.:

3250617083058

Pack qty.:1 prt.
Technical Characteristics
Type of control unit:Toggle
Fixing mode:flush-mounting
Venetian blind switch type:Other
Nominal voltage:230 V
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Width of installed product:73 mm
Dimensions (LLxwwxhh):71x3x71
Fixing type:With screws or claws
Connection cross-sect. rigid cable:0,08 / 2,5mm²
Connection cross-sect. flexible cable:0,08 / 2,5mm²
type of connection:with screw
Type of contacts:2 changeovers
Protection index IP:IP20
halogen free:yes
Glow wire test:according to NFC-20455 : 960°C
Range:systo
  • WS305
    WS305 Systo 2M shutter ctrl with display
    WS305
  • WS305 Systo 2M shutter ctrl with display
All data is subject to errors and technical modifications.