Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS065

No picture available

Systo 2M Rotative universal dimmer

Art No.:WS065
prt.
EAN No.:

3250617080651

Pack qty.:1 prt.
Technical Characteristics
Type of order:Dimmer
Type of control unit:Push & rotative
Fixing mode:flush-mounting/surface-mounting/section make
Pushbutton input:1
Frequency:50/60 Hz
Power:350 VA
Override Input:yes
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:49 mm
Height of installed product:45 mm
Width of installed product:45 mm
Fixing type:Clipped
Mounting type:flush-mounted
Can be associated an IR push button:no
Type of load:universal
type of connection:with screw
Bidirectional radio frequency:yes
Instruction memory:yes
Protection index IP:IP20
halogen free:yes
Glow wire test:according to NFC-20455 : 960°C
Storage temperature:-10 to 50 °C
Range:systo
  • WS065
    No picture available
All data is subject to errors and technical modifications.