Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS050

WS050 Systo 2M PIR without neutral

WS050

Systo 2M PIR without neutral

Art No.:WS050
prt.
EAN No.:

3250617080507

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Recessed
Remote operation:no
With switch function:no
Frequency:50 Hz
Nominal voltage:230 V
Power:320 VA
Number of modules for WA:2
Frontal detecting distance:10 m
Side detecting distance:5 m
Detection angle:180 °
Sensor type:detector of presence
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:51,6 mm
Height of installed product:45 mm
Installation height:1100/1300 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x51.6
Photocell sensitivity:4/400 Lux
Maximum Mounting Height:1,2 m
type of connection:with screw
Type of contacts:without
Delay ON:2 s
Time delayed range:2s à 30 min
Delay OFF:30 mn
Protection index IP:IP20
IK protection code against mecanical impacts:07
halogen free:yes
Glow wire test:according to NFC-20455 : 960°C
Range:systo
  • WS050
    WS050 Systo 2M PIR without neutral
    WS050
  • WS050 Systo 2M PIR without neutral
All data is subject to errors and technical modifications.