Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS689H

WS689H Systo 2M Blank plate Anti-B

WS689H

Systo 2M Blank plate Anti-B

Art No.:WS689H
prt.
EAN No.:

3250617147514

Pack qty.:10 prt.
Technical Characteristics
Type of control unit:Other
With or without indicator:without
Number of modules for WA:2
Free area for finishing name:antibactérien
RAL colour:RAL 9010 - Pure white
Colour:antibacterial
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:Painted
Fixing type:Clipped
application:M20
Protection index IP:IP20
Range:systo
  • WS689H
    WS689H Systo 2M Blank plate Anti-B
    WS689H
  • WS689H Systo 2M Blank plate Anti-B
All data is subject to errors and technical modifications.