Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS689

WS689 Systo 2M Blank plate

WS689

Systo 2M Blank plate

Art No.:WS689
prt.
EAN No.:

3250617086899

Pack qty.:10 prt.
Technical Characteristics
Type of control unit:Other
With or without indicator:without
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Fixing type:Clipped
application:M20
Protection index IP:IP20
Range:systo
  • WS689
    WS689 Systo 2M Blank plate
    WS689
  • WS689 Systo 2M Blank plate
All data is subject to errors and technical modifications.