Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS688T

WS688T Systo 1M Blank plate Alu

WS688T
WS688T Systo 1M Blank plate Alu
WS688T Systo 1M Blank plate Alu

Systo 1M Blank plate Alu

Art No.:WS688T
prt.
EAN No.:

3250617146883

Pack qty.:10 prt.
Technical Characteristics
Type of control unit:Other
With or without indicator:without
Number of modules for WA:1
Free area for finishing name:titane
RAL colour:RAL 9006 - White aluminium
Colour:titanium
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:Painted
Fixing type:Clipped
Transparent product label holder:no
Protection index IP:IP20
halogen free:yes
Range:systo
  • WS688T
    WS688T Systo 1M Blank plate Alu
    WS688T
  • WS688T
    WS688T Systo 1M Blank plate Alu
    WS688T
  • WS688T Systo 1M Blank plate Alu
  • WS688T Systo 1M Blank plate Alu
All data is subject to errors and technical modifications.