Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS688N

WS688N Systo 1M Blank plate,  black

WS688N
WS688N Systo 1M Blank plate,  black
WS688N Systo 1M Blank plate,  black

Systo 1M Blank plate, black

Art No.:WS688N
prt.
EAN No.:

3250617116886

Pack qty.:10 prt.
Technical Characteristics
Type of control unit:Other
With or without indicator:without
Number of modules for WA:1
Free area for finishing name:noir
RAL colour:RAL 8022 - Black brown
Colour:black
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:Painted
Fixing type:Clipped
Transparent product label holder:no
Protection index IP:IP20
halogen free:yes
Range:systo
  • WS688N
    WS688N Systo 1M Blank plate,  black
    WS688N
  • WS688N
    WS688N Systo 1M Blank plate,  black
    WS688N
  • WS688N Systo 1M Blank plate,  black
  • WS688N Systo 1M Blank plate,  black
All data is subject to errors and technical modifications.