Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS185

WS185 Systo Double socket Schuko Red

WS185

Systo Double socket Schuko Red

Art No.:WS185
prt.
EAN No.:

3250617081856

Pack qty.:10 prt.
Technical Characteristics
Type of pole:SCHUKO
Fixing mode:universal fixing
Overvoltage protection:no
Indicator lamp:no
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:42,5 mm
Height of installed product:45 mm
Length:45 mm
Width of installed product:90 mm
Dimensions (LLxwwxhh):90x45x42.5
Fixing type:Clipped
Mounting type:various
type of connection:with screw
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:VDE
Protection index IP:IP2X
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:Schuko countries
  • WS185
    WS185 Systo Double socket Schuko Red
    WS185
  • WS185 Systo Double socket Schuko Red
All data is subject to errors and technical modifications.