Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS183

WS183 Systo Triple sock. Schuko detro &childpr

WS183

Systo Triple sock. Schuko detro &childpr

Art No.:WS183
prt.
EAN No.:

3250617081832

Pack qty.:10 prt.
Technical Characteristics
Type of pole:SCHUKO
Fixing mode:Recessed
Overvoltage protection:no
Indicator lamp:no
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Interlockable:no
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:42,5 mm
Height of installed product:45 mm
Width of installed product:135 mm
Dimensions (LLxwwxhh):135x45x42.5
Fixing type:Clipped
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:21D
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:Schuko countries
  • WS183
    WS183 Systo Triple sock. Schuko detro &childpr
    WS183
  • WS183 Systo Triple sock. Schuko detro &childpr
All data is subject to errors and technical modifications.