Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS182

WS182 Systo Double sock. Schuko detro &childpr

WS182

Systo Double sock. Schuko detro &childpr

Art No.:WS182
prt.
EAN No.:

3250617081825

Pack qty.:10 prt.
Technical Characteristics
Type of pole:SCHUKO
Fixing mode:universal fixing
Indicator lamp:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Depth of installed product:42,5 mm
Height of installed product:45 mm
Width of installed product:90 mm
Dimensions (LLxwwxhh):90x45x42.5
Fixing type:With screws or claws
Mounting type:various
Connection cross-sect. rigid cable:max. 4mm²
Connection cross-sect. flexible cable:2,5mm²
type of connection:with screw
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:IP2X
IK protection code against mecanical impacts:07
Range:systo
Version:Schuko countries
  • WS182
    WS182 Systo Double sock. Schuko detro &childpr
    WS182
  • WS182 Systo Double sock. Schuko detro &childpr
All data is subject to errors and technical modifications.