Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS181

WS181 Systo Socket Schuko with detrom for trun

WS181

Systo Socket Schuko with detrom for trun

Art No.:WS181
prt.
EAN No.:

3250617081818

Pack qty.:20 prt.
Technical Characteristics
Type of pole:SCHUKO
Fixing mode:universal fixing
Overvoltage protection:no
Indicator lamp:no
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:Painted
Depth of installed product:42,5 mm
Height of installed product:45 mm
Width of installed product:90 mm
Dimensions (LLxwwxhh):90x45x42.5
Fixing type:With screws or claws
Mounting type:various
Connection cross-sect. rigid cable:max. 4mm²
Connection cross-sect. flexible cable:2,5mm²
type of connection:with screw
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:IP2X
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:Schuko countries
  • WS181
    WS181 Systo Socket Schuko with detrom for trun
    WS181
  • WS181 Systo Socket Schuko with detrom for trun
All data is subject to errors and technical modifications.