Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS173N

No picture available

Systo Triple socket Schuko Black

Art No.:WS173N
prt.
EAN No.:

3250617111737

Pack qty.:10 prt.
Technical Characteristics
Type of pole:SCHUKO
Overvoltage protection:no
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Interlockable:no
RAL colour:RAL 9005 - Jet black
Surface appearance:matt
Depth of installed product:42,5 mm
Height of installed product:45 mm
Width of installed product:135 mm
Dimensions (LLxwwxhh):135x45x42.5
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:21D
IK protection code against mecanical impacts:07
Range:systo
Version:Schuko countries
  • WS173N
    No picture available
All data is subject to errors and technical modifications.