Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS172E

WS172E Systo 2g-socket Schuko w. childpro Orang

WS172E

Systo 2g-socket Schuko w. childpro Orang

Art No.:WS172E
prt.
EAN No.:

3250617111058

Pack qty.:10 prt.
Technical Characteristics
Type of pole:SCHUKO
Fixing mode:universal fixing
Overvoltage protection:no
Indicator lamp:no
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
RAL colour:RAL 2004 - Pure orange
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:Painted
Depth of installed product:42,5 mm
Height of installed product:45 mm
Length:45 mm
Width of installed product:90 mm
Dimensions (LLxwwxhh):90x45x42.5
Fixing type:Clipped
Mounting type:various
type of connection:quick connect
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:VDE
Protection index IP:IP2X
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:D
  • WS172E
    WS172E Systo 2g-socket Schuko w. childpro Orang
    WS172E
  • WS172E Systo 2g-socket Schuko w. childpro Orang
All data is subject to errors and technical modifications.