Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS171T

WS171T Systo Socket Schuko for trunking Alu

WS171T

Systo Socket Schuko for trunking Alu

Art No.:WS171T
prt.
EAN No.:

3250617141710

Pack qty.:20 prt.
Technical Characteristics
Type of pole:SCHUKO
Fixing mode:universal fixing
Overvoltage protection:no
Indicator lamp:no
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:3
Interlockable:no
RAL colour:RAL 9006 - White aluminium
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:Painted
Depth of installed product:42,5 mm
Height of installed product:45 mm
Length:45 mm
Width of installed product:90 mm
Dimensions (LLxwwxhh):90x45x42.5
Fixing type:Clipped
Mounting type:various
type of connection:quick connect
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:VDE
Protection index IP:IP2X
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:D
  • WS171T
    WS171T Systo Socket Schuko for trunking Alu
    WS171T
  • WS171T Systo Socket Schuko for trunking Alu
All data is subject to errors and technical modifications.