Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS169

WS169 Surge protection cartridge

WS169

Surge protection cartridge

Art No.:WS169
prt.
EAN No.:

3250617081696

Pack qty.:1 prt.
Technical Characteristics
Compatible with:WS137, WS167
Voltage protection level Up L-PE / N-PE according to IEC61643-1:1,5 kV
RAL colour:RAL 9010 - Pure white
Depth of installed product:42 mm
Height of installed product:38 mm
Width of installed product:38 mm
Dimensions (LLxwwxhh):38x38x42mm
Test class IEC61643-1 / VDE0675-6:3/ D/ T3
Range:systo
  • WS169
    WS169 Surge protection cartridge
    WS169
  • WS169 Surge protection cartridge
All data is subject to errors and technical modifications.