Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS133

WS133 Systo Triple socket w. detrompage

WS133
WS133 Systo Triple socket w. detrompage
QUICKCONNECT

Systo Triple socket w. detrompage

Art No.:WS133
prt.
EAN No.:

3250617081337

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Recessed
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Interlockable:no
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:22,8 mm
Height of installed product:45 mm
Width of installed product:45 mm
Fixing type:Clipped
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:21D
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
  • WS133
    WS133 Systo Triple socket w. detrompage
    WS133
  • WS133
    QUICKCONNECT
  • WS133 Systo Triple socket w. detrompage
  • QUICKCONNECT
All data is subject to errors and technical modifications.