Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS131

WS131 Systo Socket w. detrompage for trunking

WS131
WS131 Systo Socket w. detrompage for trunking
QUICKCONNECT

Systo Socket w. detrompage for trunking

Art No.:WS131
prt.
EAN No.:

3250617081313

Pack qty.:20 prt.
Technical Characteristics
Type of pole:2P+T
Fixing mode:screwed to base
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
RAL colour:RAL 3001 - Signal red
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:22,8 mm
Height of installed product:45 mm
Width of installed product:67 mm
Dimensions (LLxwwxhh):45x45x37
Fixing type:Clipped
Mounting type:various
type of connection:quick connect
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:21D
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
  • WS131
    WS131 Systo Socket w. detrompage for trunking
    WS131
  • WS131
    QUICKCONNECT
  • WS131 Systo Socket w. detrompage for trunking
  • QUICKCONNECT
All data is subject to errors and technical modifications.