Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS123T

WS123T Systo 3-g socket 2P+T 16A screwless Alu

WS123T
WS123T Systo 3-g socket 2P+T 16A screwless Alu
QUICKCONNECT

Systo 3-g socket 2P+T 16A screwless Alu

Art No.:WS123T
prt.
EAN No.:

3250617141239

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Recessed
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 9006 - White aluminium
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:42,5 mm
Height of installed product:45 mm
Width of installed product:135 mm
Dimensions (LLxwwxhh):135x45x42.5
Fixing type:Clipped
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:21D
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
  • WS123T
    WS123T Systo 3-g socket 2P+T 16A screwless Alu
    WS123T
  • WS123T
    QUICKCONNECT
  • WS123T Systo 3-g socket 2P+T 16A screwless Alu
  • QUICKCONNECT
All data is subject to errors and technical modifications.