Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS121T

WS121T Systo Socket 2P+T 16A for trunking Alu

Similar image
(Picture shows WS121)
WS121T Systo Socket 2P+T 16A for trunking Alu
WS121T Systo Socket 2P+T 16A for trunking Alu
QUICKCONNECT

Systo Socket 2P+T 16A for trunking Alu

Art No.:WS121T
prt.
EAN No.:

3250617141215

Pack qty.:20 prt.
Technical Characteristics
Type of pole:2P+T
Fixing mode:screwed to base
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
RAL colour:RAL 9006 - White aluminium
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:mat
Depth of installed product:43,5 mm
Height of installed product:45 mm
Width of installed product:67,5 mm
Dimensions (LLxwwxhh):67.5x45x43.5mm
Fixing type:Clipped
Mounting type:various
type of connection:quick connect
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:IP2X
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:F
  • WS121T
    WS121T Systo Socket 2P+T 16A for trunking Alu
    Similar image
    (Picture shows WS121)
  • WS121T
    WS121T Systo Socket 2P+T 16A for trunking Alu
    WS121T
  • WS121T
    QUICKCONNECT
  • WS121T Systo Socket 2P+T 16A for trunking Alu
  • WS121T Systo Socket 2P+T 16A for trunking Alu
  • QUICKCONNECT
All data is subject to errors and technical modifications.