Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS408H

WS408H Systo 2x2M Plate vertical entr.71 Anti-B

WS408H

Systo 2x2M Plate vertical entr.71 Anti-B

Art No.:WS408H
prt.
EAN No.:

3250617147453

Pack qty.:10 prt.
Technical Characteristics
Number of modules (horizontal):2
Number of modules for WA:4
Number of sockets:2
Number of gang in horizontal:1
Number of gang in vertical:2
Free area for finishing name:antibactérien
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:mat
Internal depth:10 mm
Height of installed product:151 mm
Length:151 mm
Width of installed product:151 mm
Dimensions (LLxwwxhh):151x80x10
Fixing type:Clipped
Mounting way:vertical
Transparent product label holder:no
Approvals:EN 60669-1
Protection index IP:IP20
halogen free:yes
Glow wire test:according to CEI 695-2-1: 650°C
Range:systo
  • WS408H
    WS408H Systo 2x2M Plate vertical entr.71 Anti-B
    WS408H
  • WS408H Systo 2x2M Plate vertical entr.71 Anti-B
All data is subject to errors and technical modifications.