Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS403H

WS403H Systo 3x2M Plate horiz entr.71 Anti-B

WS403H

Systo 3x2M Plate horiz entr.71 Anti-B

Art No.:WS403H
prt.
EAN No.:

3250617147422

Pack qty.:5 prt.
Technical Characteristics
Number of modules (horizontal):6
Number of modules for WA:6
Number of sockets:3
Number of gang in horizontal:3
Number of gang in vertical:1
Free area for finishing name:antibactérien
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:mat
Internal depth:10 mm
Height of installed product:80 mm
Length:222 mm
Width of installed product:222 mm
Dimensions (LLxwwxhh):222x80x10
Fixing type:Clipped
Mounting way:horizontal
Transparent product label holder:no
Approvals:EN 60669-1
Protection index IP:IP20
halogen free:yes
Glow wire test:according to CEI 695-2-1: 650°C
Range:systo
  • WS403H
    WS403H Systo 3x2M Plate horiz entr.71 Anti-B
    WS403H
  • WS403H Systo 3x2M Plate horiz entr.71 Anti-B
All data is subject to errors and technical modifications.