Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WNC160

WNC160 cubyko Sock Schuko wall M grey

WNC160

cubyko Sock Schuko wall M grey

Art No.:WNC160
prt.
EAN No.:

3250617171601

Pack qty.:10 prt.
Technical Characteristics
Type of pole:SCHUKO
Fixing mode:Screwed
Centralized terminal connections:no
Overvoltage protection:no
With orientation lighting:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 7011 - Iron grey
Colour:complete grey
Material:Polycarbonate (PC)
Surface appearance:satin finish
Surface protection:other
Type of surface treatment:mat varnish
Depth of installed product:22,8 mm
Height of installed product:40 mm
Length:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):76x76x103
Fixing type:With screws
Mounting type:surface
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
type of connection:Quickconnect
Phase pickup:L1
With miniature fuse:no
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:IP55
IK protection code against mecanical impacts:07
halogen free:yes
Storage temperature:-50 to 50 °C
Range:cubyko
Version:F
  • WNC160
    WNC160 cubyko Sock Schuko wall M grey
    WNC160
  • WNC160 cubyko Sock Schuko wall M grey
All data is subject to errors and technical modifications.