Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WNC122B

WNC122B cubyko 2x hor. sock 2P+E wall M white

WNC122B
WNC122B cubyko 2x hor. sock 2P+E wall M white
WNC122B cubyko 2x hor. sock 2P+E wall M white

cubyko 2x hor. sock 2P+E wall M white

Art No.:WNC122B
prt.
EAN No.:

3250617171243

Pack qty.:1 prt.
Technical Characteristics
Type of pole:2P+T
Fixing mode:Screwed
Centralized terminal connections:yes
Can be used as a switch:no
Overvoltage protection:no
With orientation lighting:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:4
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 9010 - Pure white
Colour:complete white
Material:Polypropylen
Surface appearance:satin finish
Surface protection:other
Type of surface treatment:mat varnish
Depth of installed product:22,8 mm
Height of installed product:75 mm
Width of installed product:146 mm
Dimensions (LLxwwxhh):76x76x96
Fixing type:With screws
Mounting type:surface
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
type of connection:Quickconnect
Phase pickup:L1
With miniature fuse:no
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:IP55
IK protection code against mecanical impacts:07
halogen free:yes
Storage temperature:-50 to 50 °C
Range:cubyko
  • WNC122B
    WNC122B cubyko 2x hor. sock 2P+E wall M white
    WNC122B
  • WNC122B
    WNC122B cubyko 2x hor. sock 2P+E wall M white
    Similar image
    (Picture shows WNE122B)
  • WNC122B cubyko 2x hor. sock 2P+E wall M white
  • WNC122B cubyko 2x hor. sock 2P+E wall M white
All data is subject to errors and technical modifications.