Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WNC021

WNC021 cubyko PB 1O/1F w. light wall M grey

WNC021

cubyko PB 1O/1F w. light wall M grey

Art No.:WNC021
prt.
EAN No.:

3250617170215

Pack qty.:10 prt.
Technical Characteristics
Type of order:push button
Type of control unit:Push button
Number of keys:1
Fixing mode:Screwed
Indicator lamp:yes
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 7011 - Iron grey
Colour:complete grey
Material:Polypropylen
Material:polypropylène
Type of surface treatment:mat
Depth of installed product:64 mm
Height of installed product:75 mm
Width of installed product:75 mm
Dimensions (LLxwwxhh):76x76x71
Fixing type:With screws
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
type of connection:Quickconnect
Type of contacts:1NC+1NO
Marking:no
Approvals:EN 60669-1
Protection index IP:IP55
IK protection code against mecanical impacts:07
Storage temperature:-10 to 50 °C
Range:W.1
  • WNC021
    WNC021 cubyko PB 1O/1F w. light wall M grey
    WNC021
  • WNC021 cubyko PB 1O/1F w. light wall M grey
All data is subject to errors and technical modifications.