Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WNC003

WNC003 cubyko 2W SW control light wall M grey

WNC003

cubyko 2W SW control light wall M grey

Art No.:WNC003
prt.
EAN No.:

3250617170031

Pack qty.:1 prt.
Technical Characteristics
Type of order:Switch
Type of control unit:single rocker
Number of keys:1
Fixing mode:Screwed
Indicator lamp:as an accessory
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 7011 - Iron grey
Colour:complete grey
Material:Polypropylen
Material:polypropylène
Type of surface treatment:mat
Depth of installed product:64 mm
Height of installed product:75 mm
Width of installed product:75 mm
Dimensions (LLxwwxhh):76x76x65
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
Type of connection:Quickconnect
Type of contacts:2 way
Approvals:EN 60669-1
Protection index IP:IP55
IK protection code against mecanical impacts:07
Storage temperature:-10 to 50 °C
Composition:Complete installation with frame
Range:W.1
  • WNC003
    WNC003 cubyko 2W SW control light wall M grey
    WNC003
  • WNC003 cubyko 2W SW control light wall M grey
All data is subject to errors and technical modifications.