Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WNC001

WNC001 cubyko 2W SW wall M grey

WNC001

cubyko 2W SW wall M grey

Art No.:WNC001
prt.
EAN No.:

3250617170017

Pack qty.:10 prt.
Technical Characteristics
Type of order:Switch
Type of control unit:single rocker
Number of keys:1
Fixing mode:Screwed
Indicator lamp:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 7011 - Iron grey
Colour:complete grey
Material:Mixed materials
Material:polypropylène
Type of surface treatment:mat
Depth of installed product:64 mm
Height of installed product:75 mm
Width of installed product:75 mm
Dimensions (LLxwwxhh):76x76x61
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
type of connection:Quickconnect
Type of contacts:2 way
Marking:no
Approvals:EN 60669-1
Protection index IP:IP55
IK protection code against mecanical impacts:07
Storage temperature:-10 to 50 °C
Range:W.1
  • WNC001
    WNC001 cubyko 2W SW wall M grey
    WNC001
  • WNC001 cubyko 2W SW wall M grey
All data is subject to errors and technical modifications.