Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Surface mounting complete

2-way switch

WNC001 cubyko 2W SW wall M grey
WNC001
Art No.  Description Pack qty. 
WNC001cubyko 2W SW wall M grey10 prt.
prt.
WNC003cubyko 2W SW control light wall M grey1 prt.
prt.

Push-button 1O/1F with light

WNC021 cubyko PB 1O/1F w. light wall M grey
WNC021
Art No.  Description Pack qty. 
WNC021cubyko PB 1O/1F w. light wall M grey10 prt.
prt.

Push-button 1F with control light

WNC023 cubyko PB 1F control light wall M grey
WNC023
Art No.  Description Pack qty. 
WNC023cubyko PB 1F control light wall M grey10 prt.
prt.

Push-button 1F with label holder

WNC025 cubyko PB 1F w. FPL wall M grey
WNC025
Art No.  Description Pack qty. 
WNC025cubyko PB 1F w. FPL wall M grey10 prt.
prt.

Double push button NO/NF

WNC044 cubyko Double PB NO/NF wall M grey
WNC044
Art No.  Description Pack qty. 
WNC044cubyko Double PB NO/NF wall M grey1 prt.
prt.

Key switch 2 positions

WNC035 cubyko Key SW 2 positions wall M grey
WNC035
Art No.  Description Pack qty. 
WNC035cubyko Key SW 2 positions wall M grey1 prt.
prt.

Key switch 3 positions

WNC036 cubyko Key SW 3 positions wall M grey
WNC036
Art No.  Description Pack qty. 
WNC036cubyko Key SW 3 positions wall M grey1 prt.
prt.

Double horizontal socket 2P+E screwless

WNC122 cubyko 2x hor. sock 2P+E wall M grey
WNC122
Art No.  Description Pack qty. 
WNC122cubyko 2x hor. sock 2P+E wall M grey5 prt.
prt.
WNC122Bcubyko 2x hor. sock 2P+E wall M white1 prt.
prt.

Triple horizontal socket 2P+E screwless

WNC123 cubyko 3x hor. sock 2P+E wall M grey
WNC123
Art No.  Description Pack qty. 
WNC123cubyko 3x hor. sock 2P+E wall M grey1 prt.
prt.
WNC123Bcubyko 3x hor. sock 2P+E wall M white1 prt.
prt.

Double vertical socket 2P+E screwless

WNC132 cubyko 2x vert. sock 2P+E wall M grey
WNC132
Art No.  Description Pack qty. 
WNC132cubyko 2x vert. sock 2P+E wall M grey5 prt.
prt.
WNC132Bcubyko 2x vert. sock 2P+E wall M white1 prt.
prt.

Socket Schuko screwless

WNC160 cubyko Sock Schuko wall M grey
WNC160
Art No.  Description Pack qty. 
WNC160cubyko Sock Schuko wall M grey10 prt.
prt.
All data is subject to errors and technical modifications.