Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Mechanisms

2-way switch

WNA001 cubyko 2W SW compos. Grey
WNA001
Art No.  Description Pack qty. 
WNA001cubyko 2W SW compos. Grey10 prt.
prt.
WNA001Bcubyko 2W SW compos. white1 prt.
prt.

2-way switch illuminated

WNA002 cubyko 2W SW illuminated compos. Grey
WNA002
Art No.  Description Pack qty. 
WNA002cubyko 2W SW illuminated compos. Grey10 prt.
prt.
WNA002Bcubyko 2W SW illuminated compos. white1 prt.
prt.

2-way switch with control light

WNA003 cubyko 2W w. ctrl light compos. grey
WNA003
Art No.  Description Pack qty. 
WNA003cubyko 2W w. ctrl light compos. grey10 prt.
prt.
WNA003Bcubyko 2W w. ctrl light compos. white1 prt.
prt.

2-way switch with label holder

WNA006 cubyko 2W SW +label holder compos. grey
WNA006
Art No.  Description Pack qty. 
WNA006cubyko 2W SW +label holder compos. grey1 prt.
prt.
WNA006Bcubyko 2W SW +label holder compos. white1 prt.
prt.

2-pole switch

WNA008 cubyko 2-pole marked 0/1 compos. grey
WNA008
Art No.  Description Pack qty. 
WNA008cubyko 2-pole marked 0/1 compos. grey10 prt.
prt.
WNA008Bcubyko 2-pole marked 0/1 compos. white1 prt.
prt.

Intermediate switch composable

WNA010 cubyko Intermediate SW compos. grey
WNA010
Art No.  Description Pack qty. 
WNA010cubyko Intermediate SW compos. grey1 prt.
prt.

Push-button 1F composable

WNA020 cubyko PB 1F compos. grey
WNA020
Art No.  Description Pack qty. 
WNA020cubyko PB 1F compos. grey1 prt.
prt.
WNA020Bcubyko PB 1F compos. white1 prt.
prt.

Push-button 1O/1F illuminated

WNA021 cubyko PB 1O/1F illuminat. compo. grey
WNA021
Art No.  Description Pack qty. 
WNA021cubyko PB 1O/1F illuminat. compo. grey1 prt.
prt.
WNA021Bcubyko PB 1O/1F illuminat. compo. white1 prt.
prt.

Push-button 1O/1F composable

WNA022 cubyko PB 1O/1F compos. grey
WNA022
Art No.  Description Pack qty. 
WNA022cubyko PB 1O/1F compos. grey10 prt.
prt.
WNA022Bcubyko PB 1O/1F compos. white1 prt.
prt.

Push-button 1F with control light composable

WNA023 cubyko PB 1F control light compos. grey
WNA023
Art No.  Description Pack qty. 
WNA023cubyko PB 1F control light compos. grey1 prt.
prt.
WNA023Bcubyko PB 1F control light compos. whit1 prt.
prt.

Push-button 1F with label holder composable

WNA025 cubyko PB 1F w. FPL compos. grey
WNA025
Art No.  Description Pack qty. 
WNA025cubyko PB 1F w. FPL compos. grey10 prt.
prt.
WNA025Bcubyko PB 1F w. FPL compos. white1 prt.
prt.

2-gang 2-way switch composable

WNA040 cubyko 2-gang 2W SW compos. grey
WNA040
Art No.  Description Pack qty. 
WNA040cubyko 2-gang 2W SW compos. grey10 prt.
prt.
WNA040Bcubyko 2-gang 2W SW compos. white1 prt.
prt.
WNA044cubyko 2-gang 2W PB 1O/1F compos. grey1 prt.
prt.
WNA044Bcubyko 2-gang 2W PB 1O/1F compos. whit1 prt.
prt.

Emergency stop

WNA032 cubyko Emergency SW key version grey
WNA032
Art No.  Description Pack qty. 
WNA032cubyko Emergency SW key version grey1 prt.
prt.
WNA033cubyko Emergency SW grey1 prt.
prt.

Roller shutter control 2-gang 2-way

WNA300 cubyko Shutter SW compos. grey
WNA300
Art No.  Description Pack qty. 
WNA300cubyko Shutter SW compos. grey10 prt.
prt.
WNA300Bcubyko Shutter SW compos. white1 prt.
prt.

Roller shutter control double push button

WNA301 cubyko Shutter PB compos. grey
WNA301
Art No.  Description Pack qty. 
WNA301cubyko Shutter PB compos. grey10 prt.
prt.
WNA301Bcubyko Shutter PB compos. white1 prt.
prt.

Socket 2P+E composable

WNA100 cubyko Socket 2P+E compos. grey
WNA100
Art No.  Description Pack qty. 
WNA100cubyko Socket 2P+E compos. grey10 prt.
prt.
WNA100Bcubyko Socket 2P+E compos. white1 prt.
prt.

Socket 2P+E with label holder composable

WNA104 cubyko So Socket 2P+E compos. grey
WNA104
Art No.  Description Pack qty. 
WNA104cubyko So Socket 2P+E compos. grey1 prt.
prt.
WNA104Bcubyko Socket 2P+E +label compos. white1 prt.
prt.

Socket 2P+E detrompage composable

WNA105 cubyko Socket 2P+E detromp. comp. grey
WNA105
Art No.  Description Pack qty. 
WNA105cubyko Socket 2P+E detromp. comp. grey1 prt.
prt.
WNA105Bcubyko Socket 2P+E detromp. comp. whit1 prt.
prt.

Schuko Socket composable

WNA160 cubyko Schuko Socket compos. grey
WNA160
Art No.  Description Pack qty. 
WNA160cubyko Schuko Socket compos. grey10 prt.
prt.
WNA160Bcubyko Schuko Socket compos. white1 prt.
prt.

Light signal compos. red/green

WNA601 cubyko Light signal compos. red/green
WNA601
Art No.  Description Pack qty. 
WNA601cubyko Light signal compos. red/green1 prt.
prt.

Light signal blue

WNA602 cubyko Light signal compos. blue
WNA602
Art No.  Description Pack qty. 
WNA602cubyko Light signal compos. blue1 prt.
prt.

Light signal white

WNA603 cubyko Light signal. white compos.
WNA603
Art No.  Description Pack qty. 
WNA603cubyko Light signal. white compos.1 prt.
prt.

Label white

No picture available
Art No.  Description Pack qty. 
WS604Systo Label white 2M10 prt.
prt.

Labels for signalisation stairs

WS605 Systo Labels 2M for signalisation stairs
WS605
Art No.  Description Pack qty. 
WS605Systo Labels 2M for signalisation stairs10 prt.
prt.

Labels for signalisation lift

WS606 Systo Labels 2M for signalisation lift
WS606
Art No.  Description Pack qty. 
WS606Systo Labels 2M for signalisation lift10 prt.
prt.

Labels for signalisation WC

WS607 Systo Labels 2M WCx3 (men,  women,  desab)
WS607
Art No.  Description Pack qty. 
WS607Systo Labels 2M WCx3 (men, women, desab)10 prt.
prt.

Labels for signalisation room

WS608 Systo Labels 2M for signalisation room
WS608
Art No.  Description Pack qty. 
WS608Systo Labels 2M for signalisation room10 prt.
prt.

Labels for signalisation hotel

WS609 Systo Labels 2M for signalisation hôtel
WS609
Art No.  Description Pack qty. 
WS609Systo Labels 2M for signalisation hôtel10 prt.
prt.
All data is subject to errors and technical modifications.