Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WMV100N

WMV100N 1930 Socket outlet with earth pin

WMV100N
WMV100N 1930 Socket outlet with earth pin
QUICKCONNECT

1930 Socket outlet with earth pin

Art No.:WMV100N
prt.
EAN No.:

3250617150828

Pack qty.:10 prt.
Technical Characteristics
Frequency:50/60 Hz
Nominal voltage:250 V
Colour:nuit
Depth of installed product:22,8 mm
Fixing type:With claws
Type of connection:Quickconnect
Approvals:NFC 61314
Protection index IP:IP20
Halogen free:yes
Range:1930
  • WMV100N
    WMV100N 1930 Socket outlet with earth pin
    WMV100N
  • WMV100N
    QUICKCONNECT
  • WMV100N 1930 Socket outlet with earth pin
  • QUICKCONNECT
All data is subject to errors and technical modifications.