Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WMV227

WMV227 1930 RJ45 double Cat 6 STP

WMV227

1930 RJ45 double Cat 6 STP

Art No.:WMV227
prt.
EAN No.:

3250617150095

Pack qty.:1 prt.
Technical Characteristics
Type:STP
Fixing type:Screw
Mounting type:flush-mounted
Protection index IP:IP20
Halogen free:yes
Composition:basis element
Category:Cat6
Range:1930
  • WMV227
    WMV227 1930 RJ45 double Cat 6 STP
    WMV227
  • WMV227 1930 RJ45 double Cat 6 STP
All data is subject to errors and technical modifications.