Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WMV226

WMV226 1930 RJ45 single Cat 6 STP

WMV226

1930 RJ45 single Cat 6 STP

Art No.:WMV226
prt.
EAN No.:

3250617150088

Pack qty.:1 prt.
Technical Characteristics
Type:STP
Fixing type:Screw
Mounting type:flush-mounted
Protection index IP:IP20
Halogen free:yes
Composition:basis element
Category:Cat6
Range:1930
  • WMV226
    WMV226 1930 RJ45 single Cat 6 STP
    WMV226
  • WMV226 1930 RJ45 single Cat 6 STP
All data is subject to errors and technical modifications.