Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WMV212

WMV212 1930 RJ45 double Cat5e FTP

WMV212

1930 RJ45 double Cat5e FTP

Art No.:WMV212
prt.
EAN No.:

3250617150071

Pack qty.:1 prt.
Technical Characteristics
Type:FTP
Fixing type:Screw
Mounting type:flush-mounted
Protection index IP:IP20
Halogen free:yes
Composition:basis element
Category:Cat5e
Range:1930
  • WMV212
    WMV212 1930 RJ45 double Cat5e FTP
    WMV212
  • WMV212 1930 RJ45 double Cat5e FTP
All data is subject to errors and technical modifications.