Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WMV442

WMV442 1930 Glass frame 2gang

WMV442

1930 Glass frame 2gang

Art No.:WMV442
prt.
EAN No.:

3250617150286

Pack qty.:1 prt.
Technical Characteristics
Technical version:2gang
Number of sockets:2
Colour of design line:clear
Material:glass
Surface appearance:glossy
Type of surface treatment:untreated
  • toughened glass
  • for vertical and horizontal mounting
  • with polar white plastic base
Main design line:Serie Glas
  • Special variant for hollow-wall mounting available on request.
  • WMV442
    WMV442 1930 Glass frame 2gang
    WMV442
  • WMV442 1930 Glass frame 2gang
All data is subject to errors and technical modifications.