Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WMV441

WMV441 1930 Glass frame

WMV441

1930 Glass frame

Art No.:WMV441
prt.
EAN No.:

3250617150231

Pack qty.:1 prt.
Technical Characteristics
Technical version:1gang
Number of sockets:1
Material:glass
Surface appearance:glossy
Type of surface treatment:untreated
  • toughened glass
  • for single mounting
  • with polar white plastic base
Main design line:Serie Glas
  • Caution!In combinations, the spacer gland for Kaiser flush-mounted boxes must be used (order no. 1887).
  • Special variant for hollow-wall mounting available on request.
  • WMV441
    WMV441 1930 Glass frame
    WMV441
  • WMV441 1930 Glass frame
All data is subject to errors and technical modifications.