Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WMV431

WMV431 1930 Glass cover plate for rotary sw

WMV431

1930 Glass cover plate for rotary sw

Art No.:WMV431
prt.
EAN No.:

3250617150224

Pack qty.:1 prt.
Technical Characteristics
Colour of design line:clear
Colour:transparent
Material:glass
Surface appearance:glossy
  • toughened glass
  • for single mounting
  • with polar white plastic base
Main design line:Serie Glas
  • Caution!In combinations, the spacer gland for Kaiser flush-mounted boxes must be used (order no. 1887).
  • Special variant for hollow-wall mounting available on request.
  • WMV431
    WMV431 1930 Glass cover plate for rotary sw
    WMV431
  • WMV431 1930 Glass cover plate for rotary sw
All data is subject to errors and technical modifications.