Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WMV421

WMV421 1930 Porcelain frame 1gang Rosenthal

WMV421

1930 Porcelain frame 1gang Rosenthal

Art No.:WMV421
prt.
EAN No.:

3250617150507

Pack qty.:1 prt.
Technical Characteristics
Number of sockets:1
Colour:black
Surface appearance:glossy
Type of surface treatment:untreated
  • of porcelain
  • for single mounting
Protection index IP:IP20
Main design line:Serie 1930 Porzellan made by Rosenthal
  • Caution!In combinations, the spacer gland for Kaiser flush-mounted boxes must be used (order no. 1887).
  • WMV421
    WMV421 1930 Porcelain frame 1gang Rosenthal
    WMV421
  • WMV421 1930 Porcelain frame 1gang Rosenthal
All data is subject to errors and technical modifications.