Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LZ060

LZ060 Heat dissipation insert

LZ060

Heat dissipation insert

Art No.:LZ060
prt.
EAN No.:

3250614260605

Pack qty.:12 prt.
Technical Characteristics
Depth of installed product:44 mm
Height of installed product:60 mm
Width of installed product:9 mm
Mounting accessories type:Other
Accessories type for distribution board:Other
European directive WEEE:not concerned
  • LZ060
    LZ060 Heat dissipation insert
    LZ060
  • LZ060 Heat dissipation insert
All data is subject to errors and technical modifications.