Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

EVN011

EVN011 LED/CFL Din-rail dimmer 300W

EVN011
EVN011 LED/CFL Din-rail dimmer 300W
ELEKTRONISCHER-TRAFO__APP-SYMBOL
ENERGIESPARLAMPE__APP-SYMBOL


GLUEHLAMPE__APP-SYMBOL
KONVENTIONELLER-TRAFO__APP-SYMBOL
NV-HALOGENLAMPE__APP-SYMBOL


RETRO-LED__APP-SYMBOL
IP20__PROTECTION-SYMBOL

LED/CFL Din-rail dimmer 300W

Art No.:EVN011
prt.
EAN No.:

3250617573917

Pack qty.:1 prt.
Technical Characteristics
Type of order:push button
Fixing mode:Din-Rail
Frequency:50/60 Hz
Rated operational voltage Ue:230 V
Operating voltage:230 V~ +10%/-15%
  • with electronic short-circuit and overload protection
Max distance to switches:50 m
Halogen switching capacity 230V:300 W
Dimmable conventional transformers:300 VA
Power:300 VA
Power consumed:2,1 W
Power consumption (operation):2,1 W
Incandescent bulb power:300 W
Total power loss under IN:0,2 W
Conventional transformers:300 VA
Electronic transformers:300 W
Surface cover:Other
RAL colour:RAL 9001 - Cream
Surface appearance:matt
Depth of installed product:65 mm
Height of installed product:90 mm
Installation height:0/1000 m
Width of installed product:17,5 mm
Width of rail mounted device (RMD):1 modules
Lighting power fluocompact lamps with built-in ballast:60 W
Dimmable energy-saving lamps:60 W
Quantity of dimmable, 230 V retrofit LED lamps:max. 8
Max number of LED/CFL lamps:8
Dimmable 230 V LED lamps:60 W
Power LED:60 W
230 V incandescent lamps and halogen lamps:300 W
Max. power with incandescent lamps:300 W
Fixing type:With claws
Mounting type:din-Rail
  • for mounting on DIN rail
Conductor cross-section (flexible):1,5 … 6 mm²
Conductor cross-section (rigid):1,5 … 6 mm²
Connection cross-sect. rigid cable:1,5 / 6mm²
Connection cross-sect. flexible conductor:1,5 / 6mm²
Type of load:universal
Type of connection:with screw
  • with screw terminals
Load cable length:max. 50 m
Type of dimmer:No
  • automatic load detection
Protection index IP:IP20
Halogen free:no
Operating temperature:-10 … 45 °C
Storage temperature:-25 to 70 °C
  • Only for use with dimmable lamps!
  • EVN011
    EVN011 LED/CFL Din-rail dimmer 300W
    EVN011
  • EVN011
    ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • EVN011
    ENERGIESPARLAMPE__APP-SYMBOL
  • EVN011
    GLUEHLAMPE__APP-SYMBOL
  • EVN011
    KONVENTIONELLER-TRAFO__APP-SYMBOL
  • EVN011
    NV-HALOGENLAMPE__APP-SYMBOL
  • EVN011
    RETRO-LED__APP-SYMBOL
  • EVN011
    IP20__PROTECTION-SYMBOL
  • EVN011 LED/CFL Din-rail dimmer 300W
  • ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • ENERGIESPARLAMPE__APP-SYMBOL
  • GLUEHLAMPE__APP-SYMBOL
  • KONVENTIONELLER-TRAFO__APP-SYMBOL
  • NV-HALOGENLAMPE__APP-SYMBOL
  • RETRO-LED__APP-SYMBOL
  • IP20__PROTECTION-SYMBOL
All data is subject to errors and technical modifications.