Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

EVN002

EVN002 LED/CFL Din-rail dimmer 500W

EVN002
EVN002 LED/CFL Din-rail dimmer 500W
ELEKTRONISCHER-TRAFO__APP-SYMBOL
ENERGIESPARLAMPE__APP-SYMBOL


GLUEHLAMPE__APP-SYMBOL
KONVENTIONELLER-TRAFO__APP-SYMBOL
NV-HALOGENLAMPE__APP-SYMBOL


RETRO-LED__APP-SYMBOL
TASTDIMMER__WIRING-SYMBOL
IP20__PROTECTION-SYMBOL

LED/CFL Din-rail dimmer 500W

Art No.:EVN002
prt.
EAN No.:

3250617573931

Pack qty.:1 prt.
Technical Characteristics
Type of order:push button
Fixing mode:Din-Rail
Frequency:50/60 Hz
Rated operational voltage Ue:230 V
Operating voltage:230 V~ +10%/-15%
  • with electronic short-circuit and overload protection
Max distance to switches:50 m
Halogen switching capacity 230V:500 W
Dimmable conventional transformers:500 VA
Power:500 VA
Power consumed:4,5 W
Power consumption (operation):4,5 W
Power consumption (standby):0,2 W
Incandescent bulb power:500 W
Total power loss under IN:0,2 W
Conventional transformers:500 VA
Electronic transformers:500 W
Surface cover:Other
RAL colour:RAL 9001 - Cream
Surface appearance:matt
Depth of installed product:62 mm
Height of installed product:85 mm
Installation height:0/1000 m
Width of installed product:35 mm
Width of rail mounted device (RMD):2 modules
Lighting power fluocompact lamps with built-in ballast:100 W
Dimmable energy-saving lamps:100 W
Quantity of dimmable, 230 V retrofit LED lamps:max. 10
Max number of LED/CFL lamps:10
Dimmable 230 V LED lamps:100 W
Power LED:100 W
230 V incandescent lamps and halogen lamps:500 W
Max. power with incandescent lamps:500 W
Fixing type:With claws
Mounting type:din-Rail
  • for mounting on DIN rail
Conductor cross-section (flexible):1,5 … 6 mm²
Conductor cross-section (rigid):1,5 … 6 mm²
Connection cross-sect. rigid cable:1,5 / 6mm²
Connection cross-sect. flexible conductor:1,5 / 6mm²
Type of load:universal
Type of connection:with screw
  • Connection for non-illuminated push-buttons
  • with screw terminals
Load cable length:max. 50 m
Type of dimmer:No
  • automatic load detection
Protection index IP:IP20
Halogen free:no
Operating temperature:-20 … 50 °C
Storage temperature:-20 to 50 °C
  • Only for use with dimmable lamps!
  • EVN002
    EVN002 LED/CFL Din-rail dimmer 500W
    EVN002
  • EVN002
    ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • EVN002
    ENERGIESPARLAMPE__APP-SYMBOL
  • EVN002
    GLUEHLAMPE__APP-SYMBOL
  • EVN002
    KONVENTIONELLER-TRAFO__APP-SYMBOL
  • EVN002
    NV-HALOGENLAMPE__APP-SYMBOL
  • EVN002
    RETRO-LED__APP-SYMBOL
  • EVN002
    TASTDIMMER__WIRING-SYMBOL
  • EVN002
    IP20__PROTECTION-SYMBOL
  • EVN002 LED/CFL Din-rail dimmer 500W
  • ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • ENERGIESPARLAMPE__APP-SYMBOL
  • GLUEHLAMPE__APP-SYMBOL
  • KONVENTIONELLER-TRAFO__APP-SYMBOL
  • NV-HALOGENLAMPE__APP-SYMBOL
  • RETRO-LED__APP-SYMBOL
  • TASTDIMMER__WIRING-SYMBOL
  • IP20__PROTECTION-SYMBOL
All data is subject to errors and technical modifications.