Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

EV106

EV106 Din-rail dimmer 1-10V

EV106
EV106 Din-rail dimmer 1-10V
1-10V-TASTSTEUEREINHEIT__WIRING-SYMBOL
IP20__PROTECTION-SYMBOL

Din-rail dimmer 1-10V

Art No.:EV106
prt.
EAN No.:

3250612421060

Pack qty.:1 prt.
Technical Characteristics
Type of order:1-10V
Fixing mode:DIN rail type O (symmetrical)
Applicable with button:yes
Applicable with movement sensor:no
  • with actuation button for switching on/off
  • with 2 actuation buttons for dimming up/down
  • with 2-digit, 7-segment function channel display
  • with 1-10 V interface
  • switching output for disconnection of connected electronic ballasts
Frequency:50 Hz
Rated operational voltage Ue:230 V
Tension of command:195,5/230 V
Operating voltage:230 V
Operating voltage:230 V~ +/- 10%
Control current 1-10 V (master):50 mA
Control current 1-10 V (slave):50 mA
Max. Distance of connection 1-10V:50 m
Max distance to switches:50 m
Maximum connection distance to the priority inputs:50 m
Power:3680 VA
Power consumed:3 W
Power consumption (operation):3 W
Power consumption (standby):1 W
Total power loss under IN:1 W
Power dissipation per coil:1,3 W
Type of order forcing entries:switch
Surface cover:Other
Sensor insulation class:class I
RAL colour:RAL 7035 - Light grey
Colour:stone grey
Material:other
Surface appearance:matt
Depth of installed product:65 mm
Height of installed product:85 mm
Installation height:0/1000 m
Length:65 mm
Width of installed product:71 mm
Width of rail mounted device (RMD):4 modules
Fixing type:With claws
Mounting type:din-Rail
Applicable with infrared button:no
Applicable with presence indicator:no
Applicable with time switch/timer:yes
Applicable with transmission button:no
  • for mounting on DIN rail
Conductor cross-section (flexible):1 … 16 mm²
Conductor cross-section (rigid):1,5 … 10 mm²
Connection cross-sect. rigid cable:1,5 / 10mm²
Connection cross-sect. flexible conductor:1 / 6mm²
Type of load:1-10 V
Type of connection:with screw
  • Connection for illuminated (max. 5 mA) or standard push-buttons
  • with screw terminals
  • Brightness limit and dimming speed adjustable via display
Switching contact potential-free:16 A, 230 V~ AC1
Light value memory:yes
Approvals:CE
Protection index IP:IP20
Halogen free:no
Operating temperature:-10 … 45 °C
Storage temperature:-20 to 60 °C
Composition:basis element
Device family:EV
Main design line:House electronics
  • EV106
    EV106 Din-rail dimmer 1-10V
    EV106
  • EV106
    1-10V-TASTSTEUEREINHEIT__WIRING-SYMBOL
  • EV106
    IP20__PROTECTION-SYMBOL
  • EV106 Din-rail dimmer 1-10V
  • 1-10V-TASTSTEUEREINHEIT__WIRING-SYMBOL
  • IP20__PROTECTION-SYMBOL
All data is subject to errors and technical modifications.