Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KNX radio transmitter/receiver

Preconfigured kits

WKT712B Kit RF ON/OFF dimming
WKT712B
Art No.  Description Pack qty. 
WKT712BKit RF ON/OFF dimming1 prt.
prt.
WKT720BKit RF 3 shutter + 1 group command1 prt.
prt.

LED projector with mouvement detector

TRE600 LED floodlight with PIR 220/360 RF QL
TRE600
Art No.  Description Pack qty. 
TRE600LED floodlight with PIR 220/360 RF QL1 prt.
prt.

Additional kits

WKT702B Kit RF 1 push button 2E KNX radio QL
WKT702B
Art No.  Description Pack qty. 
WKT702BKit RF 1 push button 2E KNX radio QL1 prt.
prt.
WKT722BKit RF 1 combined shutter1 prt.
prt.

kallysta input/output mechanisms for lighting

WKT401 Mechanism RF ON/OFF 3 wires
WKT401
Art No.  Description Pack qty. 
WKT401Mechanism RF ON/OFF 3 wires1 prt.
prt.
WKT400Mechanism RF ON/OFF 2 wires1 prt.
prt.

kallysta input/output mechanisms for dimming

WKT410 Dimmer 2 wires for kit WKT712B
WKT410
Art No.  Description Pack qty. 
WKT410Dimmer 2 wires for kit WKT712B1 prt.
prt.
WKT412Dimmer 2 wires + memo function1 prt.
prt.

kallysta input/output mechanisms for shutters and blinds

WKT421 Mechanism RF shutter 4 wires
WKT421
Art No.  Description Pack qty. 
WKT421Mechanism RF shutter 4 wires1 prt.
prt.
WKT422Mechanism RF shutter 3 wires + memo1 prt.
prt.

kallysta mechanisms for push button radio KNX

WKT302R Kallysta PB KNX radio 2f battery
WKT302R
Art No.  Description Pack qty. 
WKT302RKallysta PB KNX radio 2f battery1 prt.
prt.
WKT304RKallysta PB KNX radio 4f battery1 prt.
prt.
WKT306RKallysta PB KNX radio 6f battery1 prt.
prt.

kallysta plates 2 gang

WKT902B Kallysta 2 fold KNX white
WKT902B
Art No.  Description Pack qty. 
WKT902BKallysta 2 fold KNX white5 prt.
prt.
WKT902TKallysta 2 fold KNX titanium1 prt.
prt.
WKT902CKallysta 2 fold KNX carbone1 prt.
prt.
WKT902DKallysta 2 fold KNX dune1 prt.
prt.

kallysta plates 4 gang

WKT904B Kallysta 4 fold KNX white
WKT904B
Art No.  Description Pack qty. 
WKT904BKallysta 4 fold KNX white5 prt.
prt.
WKT904TKallysta 4 fold KNX titanium1 prt.
prt.
WKT904CKallysta 4 fold KNX carbone1 prt.
prt.
WKT904DKallysta 4 fold KNX dune1 prt.
prt.

kallysta plates 6 gang

WKT906B Kallysta 6 fold KNX white
WKT906B
Art No.  Description Pack qty. 
WKT906BKallysta 6 fold KNX white5 prt.
prt.
WKT906TKallysta 6 fold KNX titanium1 prt.
prt.
WKT906CKallysta 6 fold KNX carbone1 prt.
prt.
WKT906DKallysta 6 fold KNX dune1 prt.
prt.

kallysta plates 2 gang dimmer serigraph

WKT942B Kallysta Rocker shutter KNX white
WKT942B
Art No.  Description Pack qty. 
WKT942BKallysta Rocker shutter KNX white1 prt.
prt.
WKT942CKallysta Rocker shutter KNX carbone1 prt.
prt.
WKT942DKallysta Rocker shutter KNX dune1 prt.
prt.
WKT942TKallysta Rocker shutter KNX titanium1 prt.
prt.

kallysta plates 2 gang roller shutter serigraph

WKT952B Kallysta Rocker dimmer KNX white
WKT952B
Art No.  Description Pack qty. 
WKT952BKallysta Rocker dimmer KNX white1 prt.
prt.
WKT952CKallysta Rocker dimmer KNX carbone1 prt.
prt.
WKT952DKallysta Rocker dimmer KNX dune1 prt.
prt.
WKT952TKallysta Rocker dimmer KNX titanium1 prt.
prt.

KNX radio transmitter

TU402 2-channel remote control
TU402
Art No.  Description Pack qty. 
TU4022-channel remote control1 prt.
prt.
TU4442 x 4 channel KNX, remote control1 prt.
prt.
TU4066-channel remote control1 prt.
prt.
TU41818-channel remote control1 prt.
prt.
TRC321BLight/twilight RF sensor, white1 prt.
prt.
TRE301RF external single push button1 prt.
prt.
TRE302RF external double push button1 prt.
prt.
TRB302BModule 2 inputs FM 230V KNX1 prt.
prt.
TRC301BRadio Window contact, KNX, Quicklink1 prt.
prt.
TRB201Module 1 output 16A flush mounted KNX1 prt.
prt.
TRB2101 flush mounted dimming output 200W1 prt.
prt.
TRB5212 bin inputs + 1 output blinds /shutters1 prt.
prt.
TRC270FPlug adaptator radio, ON/OFF, FRA1 prt.
prt.
TRE201Module 1 output 10A IP55 KNX radio1 prt.
prt.
TRE202Module 2 outputs 10A IP55 KNX radio1 prt.
prt.
TRE221Module 1 output sh./blind 10A IP55 KNX1 prt.
prt.
TRE400Combined 1Input +1output 10A IP551 prt.
prt.
All data is subject to errors and technical modifications.