Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

TKP100A

TKP100A Connected home controller

TKP100A
TKP100A Connected home controller
QUICKLINK-LOGO__APP-SYMBOL
IK04__PROTECTION-SYMBOL


IP30__PROTECTION-SYMBOL

Connected home controller

Art No.:TKP100A
prt.
EAN No.:

3250615919816

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
  • control and visualisation of radio and WLAN installations via App and browser
  • easy to set scenes (covigrammes) via the app in order to trigger actions either when defined events occur or manually
  • Switching, dimming, blind and teperature functions
With LED indication:no
Protocol:UIP
Communication Protocol:sonstige
Receiver category:2
  • with 2 USB socket for WLAN stick for coviva
  • management of 3 user profiles
Operating voltage:230 V
Operating voltage over bus:30 V DC
Radio transmission/reception frequency:868,3 MHz
Radio transmission/reception frequency:433,4/868,3 MHz
Radio transmission power:< 25 mW
  • low intrinsic energy requirement
Relative humidity (without condensation):93 % at 40 °C
Operating voltage via power supply:5 V DC
Colour independent of design lines:polar white
Surface appearance:matt
Depth:26,5 mm
Height:203 mm
Width:77 mm
  • free-standing or wall-mounting
Number of radio channel outputs:max. 512
  • LAN connection or WLAN connection via optional USB stick for coviva Smartbox
  • comfortable remote maintenance via DynDNS service
Scope of delivery:with RJ45 connecting cable Cat.5e shielded and power supply
  • With drilling template, fastening material, strain reliefs and connecting terminal
Number of radio channel inputs:max. 512
Demounting protection:no
IR interface:no
Provider dependent:yes
Radio interface:yes
Transmitter duty cycle:1 %
Updateable:yes
Visualization:yes
Web-Server:yes
Protection class:isol.class II
Protection index IP:IP30
Operating temperature:0 … 40 °C
Storage/transport temperature:-25 … 70 °C
Application, usage:KNX radio - system units
Main design line:Electronics platform
  • App for IOS as of version 7.1 and for Android as version 4.1 can be downloaded free of charge from the corresponding app store.
  • Electrical engineers and customers need a myHager account for commissioning, configuration and administration.
  • Compatible to Netatmo weather station.
  • The smartbox can be operated offline with the WLAN stick, order no. TKH180 if the internet connection drops out or there is no connection available (during work on a construction site).
  • TKP100A
    TKP100A Connected home controller
    TKP100A
  • TKP100A
    QUICKLINK-LOGO__APP-SYMBOL
  • TKP100A
    IK04__PROTECTION-SYMBOL
  • TKP100A
    IP30__PROTECTION-SYMBOL
  • TKP100A Connected home controller
  • QUICKLINK-LOGO__APP-SYMBOL
  • IK04__PROTECTION-SYMBOL
  • IP30__PROTECTION-SYMBOL
All data is subject to errors and technical modifications.