Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

TKH180

TKH180 WIFI gateway USB key TKP100A

TKH180

WIFI gateway USB key TKP100A

Art No.:TKH180
prt.
EAN No.:

3250615919854

Pack qty.:1 prt.
Technical Characteristics
Bus system:USB
Integrated ISDN Gateway:no
Resistance test/diode test:no
Configuration:also suitable for offline mode of the coviva Smartbox
Bandwidth:2.4 GHz
WiFi Compatible:yes
Radio protocol:IEEE 802.11 n
Connection for external antenna:no
Receiver category:2
  • 64-/128 Bits WEP; WPA; WPA2
Operating voltage:5 V DC
Operating voltage over bus:30 V DC
Radio transmission/reception frequency:868,3 MHz
Current consumption:max. 250 mA
Radio transmission power:< 25 mW
  • low intrinsic energy requirement
Relative humidity (without condensation):0 … 65 % (without condensation)
Transmission rate:max. 150 Mbit/s
Colour independent of design lines:polar white
Surface appearance:matt
Depth:26,5 mm
Depth of installed product:24,5 mm
Height of installed product:75,2 mm
Height:203 mm
Width:77 mm
Width of installed product:13,8 mm
Number of radio channel outputs:max. 512
  • large scope of functions of the KNX radio appliances through parameterisation with ETS
Number of radio channel inputs:max. 512
Fast Ethernet:no
Transmitter duty cycle:1 %
Operating temperature:0 … 45 °C
Application, usage:KNX radio - system units
Main design line:Electronics platform
  • Caution!

    WLAN sticks of other manufacturers are not compatible with the coviva Smartbox.
  • TKH180
    TKH180 WIFI gateway USB key TKP100A
    TKH180
  • TKH180 WIFI gateway USB key TKP100A
All data is subject to errors and technical modifications.