Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S785-22X

S785-22X Gateway radio / Wire

S785-22X

Gateway radio / Wire

Art No.:S785-22X
prt.
EAN No.:

3599430008948

Pack qty.:1 prt.
Technical Characteristics
Functional advantages:jusqu'à 32 détecteurs radio et 4 organes de commande
Connection mode:radio Twinband et filaire conventionel
Supply Voltage:12V
Colour:beige
Built-in control and programming keypad:programmation uniquement
European directive WEEE:concerned
Protection index IP:IP31
  • S785-22X
    S785-22X Gateway radio / Wire
    S785-22X
  • S785-22X Gateway radio / Wire
All data is subject to errors and technical modifications.