Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

logisty.serenity radio detector

Mouvement detector LS radio, 90°, ext curtain infrared detector 12 m

S163-22X Curtain motion detector , 12 meters
S163-22X
Art No.  Description Pack qty. 
S163-22XCurtain motion detector , 12 meters1 prt.
prt.

Mouvement detector LS radio, 85°, 12 m, pet tolerant

S165-22X Expert pet tolerant motion detector
S165-22X
Art No.  Description Pack qty. 
S165-22XExpert pet tolerant motion detector1 prt.
prt.

Mouvement detector LS with image storage

S176-22X Pet-tolerant IR detect. sending pictures
S176-22X
Art No.  Description Pack qty. 
S172-22XPet-tolerant IR detector local pictures1 prt.
prt.

Memory card micro SD

RXE00X MicroSD memory card - store pictures
RXE00X
Art No.  Description Pack qty. 
RXE00XMicroSD memory card - store pictures1 prt.
prt.

Mouvement detector with LS image transmission

S176-22X Pet-tolerant IR detect. sending pictures
S176-22X
Art No.  Description Pack qty. 
S176-22XPet-tolerant IR detect. sending pictures1 prt.
prt.

Mouvement detector IP 55 LS radio, 90°, 10 m

S141-22X Ext vol infrared detector
S141-22X
Art No.  Description Pack qty. 
S141-22XExt vol infrared detector1 prt.
prt.

Mouvement detector IP 55 LS radio, 90°, corridor 20 m

S142-22X Wireless PIR detector 20m corridor IP55
S142-22X
Art No.  Description Pack qty. 
S142-22XWireless PIR detector 20m corridor IP551 prt.
prt.

Mouvement detector IP 55 LS radio, 90°, ext curtain infrared detector 10 m

S143-22X Ext curtain infrared detector
S143-22X
Art No.  Description Pack qty. 
S143-22XExt curtain infrared detector1 prt.
prt.

Mouvement detector IP 54 radio, pet tolerant

S144-22X External pet-tolerant motion detector
S144-22X
Art No.  Description Pack qty. 
S144-22XExternal pet-tolerant motion detector1 prt.
prt.

Mouvement detector IP 55 LS radio, pet tolerant 2 x 12 m

No picture available
Art No.  Description Pack qty. 
S145-22XOutdoor motion detector 2 X 12 m1 prt.
prt.

Mouvement detector bi-technologies LS radio, 90°, 12 m

S121-22X Wireless dual tech movement detector
S121-22X
Art No.  Description Pack qty. 
S121-22XWireless dual tech movement detector1 prt.
prt.

Window detector LS, radio

S261-22F White door & window detector,  radio
S261-22F
Art No.  Description Pack qty. 
S261-22FWhite door & window detector, radio1 prt.
prt.
S262-22FX-Kontaktsender weiß/LS300R1 prt.
prt.

Window detector multi-contacts LS radio

S272-22F Brown x-contact detector
S272-22F
Art No.  Description Pack qty. 
S272-22FBrown x-contact detector1 prt.
prt.

Detector for roller shutters LS radio

S231-22X Kühltruhenausfallmelder LS,  Funk
S231-22X
Art No.  Description Pack qty. 
S231-22XKühltruhenausfallmelder LS, Funk1 prt.
prt.
S236-22XBrown detector for roller blinds1 prt.
prt.

Glassbreak detector

S280-22X Glassbreak detector,  sepio,  radio
S280-22X
Art No.  Description Pack qty. 
S280-22XGlassbreak detector, sepio, radio1 prt.
prt.

Glassbreak detector test unit

TV260 GLASS BREAK DETECTOR TEST UNIT
TV260
Art No.  Description Pack qty. 
TV260GLASS BREAK DETECTOR TEST UNIT1 prt.
prt.
All data is subject to errors and technical modifications.