Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATLI23

BATLI23 Lithium battery 2 x 3,6V for TTGSM+

BATLI23

Lithium battery 2 x 3,6V for TTGSM+

Art No.:BATLI23
prt.
EAN No.:

3599435008806

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:7.2 V
Capacity:36 Ah
Battery type:bloc Lithium
European directive WEEE:not concerned
  • BATLI23
    BATLI23 Lithium battery 2 x 3,6V for TTGSM+
    BATLI23
  • BATLI23 Lithium battery 2 x 3,6V for TTGSM+
All data is subject to errors and technical modifications.