Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATLI10

BATLI10 9V 6LR61 LiMN02 BATTERY

BATLI10

9V 6LR61 LiMN02 BATTERY

Art No.:BATLI10
prt.
EAN No.:

3599430005381

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:9 V
Capacity:1200 mAh
Battery type:Pile Lithium
European directive WEEE:not concerned
  • BATLI10
    BATLI10 9V 6LR61 LiMN02 BATTERY
    BATLI10
  • BATLI10 9V 6LR61 LiMN02 BATTERY
All data is subject to errors and technical modifications.