Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATLI06

BATLI06 Lithium battery,  7.2 volts,  5 Ah

BATLI06

Lithium battery, 7.2 volts, 5 Ah

Art No.:BATLI06
prt.
EAN No.:

3599435000480

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:7.2 V
Capacity:5,8 Ah
Battery type:Lithium Chlorure de Thionyle
European directive WEEE:not concerned
  • BATLI06
    BATLI06 Lithium battery,  7.2 volts,  5 Ah
    BATLI06
  • BATLI06 Lithium battery,  7.2 volts,  5 Ah
All data is subject to errors and technical modifications.