Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATLI05

BATLI05 LITHIUM CHLORIDE 3.6V 4A/H

BATLI05

LITHIUM CHLORIDE 3.6V 4A/H

Art No.:BATLI05
prt.
EAN No.:

3599435000473

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:3.6 V
Capacity:4 Ah
Battery type:Lithium Chlorure de Thionyle
European directive WEEE:not concerned
  • BATLI05
    BATLI05 LITHIUM CHLORIDE 3.6V 4A/H
    BATLI05
  • BATLI05 LITHIUM CHLORIDE 3.6V 4A/H
All data is subject to errors and technical modifications.