Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATLI03

BATLI03 Lithium battery,  6 volts,  2 Ah

BATLI03

Lithium battery, 6 volts, 2 Ah

Art No.:BATLI03
prt.
EAN No.:

3599435000459

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:6 V
Capacity:160 mAh
Battery type:Lithium Dioxyde de Manganèse
European directive WEEE:not concerned
  • BATLI03
    BATLI03 Lithium battery,  6 volts,  2 Ah
    BATLI03
  • BATLI03 Lithium battery,  6 volts,  2 Ah
All data is subject to errors and technical modifications.